IESNA:LM-63-2002
[TEST]P1055221
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]545
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
599.4 592.5 589.7 584.9 578 569.1 558.7 547 533.2 518.1
501.5 484.3 465 446.4 426.4 405.8 384.4 363.8 341.7 319
296.9 274.9 252.8 230.8 208.7 188.1 166 142.6 120.6 99.2
78.5 58.6 40 23.4 8.3 0 0
599.4 601.4 595.2 584.9 570.4 551.1 528.4 502.9 475.4 445
413.4 380.3 345.8 312.8 277.6 244.6 210.8 179.1 146.7 117.1
90.9 66.8 44.8 31.7 24.8 19.3 13.1 8.3 4.8 2.8
1.4 0.7 0 0 0 0 0
599.4 593.2 580.1 556.7 524.3 486.4 445 398.9 347.9 296.2
245.9 199.8 153.6 115.1 80.6 49.6 30.3 24.1 18.6 13.8
9.6 6.2 4.1 2.8 1.4 1.4 0.7 0.7 0.7 0.7
0.7 0 0 0 0.7 0.7 0
599.4 591.8 569.1 533.9 487.8 434.7 376.8 314.2 250.1 192.9
140.5 96.5 57.2 31 24.1 17.9 13.1 9 5.5 3.4
2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
599.4 592.5 569.1 527 477.4 418.2 350.7 283.8 218.4 159.1
108.2 66.1 33.8 24.8 18.6 13.8 9.6 6.2 3.4 2.1
1.4 0.7 0.7 0.7 0 0.7 0 0 0 0
0 0 0 0 0 0 0
